Express Logic TraceX Graphical finetuning tool

TraceX™ is a host-based software analysis tool that enables developers to visualize and better understand the behavior of their real-time systems.

Designed to work with Express Logic's ThreadX® RTOS, TraceX™ analyzes system events such as context switches, thread preemptions, suspensions, terminations, and interrupts.

Events are logged by ThreadX®under program control, and event logging may be stopped and restarted by the program dynamically.

Trace information is stored in a circular buffer on the target system, and that information may be uploaded to the host for analysis at any time.

Once uploaded, TraceX™ displays events on a horizontal timeline, with the various application threads and system routines to which the events are related listed along the vertical axis.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website

Key Features

  • Built-In System Analysis.
  • Trace Data Collected By ThreadX® RTOS.
  • Like a Software Logic Analyzer.
  • Sequential or time View Mode.

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
EXP-TRACE Active ExpressLogic GO TO SITE


Support & Community