Universal Access Device 3+

Universal Debug Engine ® (UDE) is a modern and powerful windows based development platform for application oriented development of the latest microcontroller architectures supporting multi-core, multi-system and high performance embedded target designs.

Together with the Universal Access Device 2 family (UADxx), UDE supports the modern SPC5 series and provides built-in multi-core debugging.

UDE provides deep-in support for all available on-chip debug resources and peripherals. Making use of all on-chip debugging resources, UDE provides high and low-level debugging support for all on-chip peripherals. Experience a completely new and unique debugger concept, based on a customizable set of standard components and core specific add-ons.

Application fields are debugging, real-time trace recording and profiling, as well as the calibration of microcontroller systems during the development, integration and system level test of modern microcontroller systems with high clock frequencies and multicore targets

Key Features

  • True multicore debugging within a singular consistent user interface
  • Nexus class 3 support including trace functions, profiling and code coverage
  • Real time data visualization
  • Programming of on-chip FLASH and external FLASH devices
  • Simultaneous debugging of core and eTPU
  • Execution time measurement
  • CAN recorder
  • Eclipse plug-in with unrestricted cross debugger functionality


Technical Documentation

Product Specifications
Description Version Size
DB2276 DB2276: Debug and emulator platform with Multi-core debugging for SPC5x Power Architecture MCU's by PLS development tools 2.1 332 KB
Support & Community

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
PLSUAD3PLUS Universal Access Device 3+ - - Active In production ramp-up - - - http://www.pls-mc.com/content/view/253/396/ MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PLSUAD3PLUS Active - Industrial -

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.