SPC5 Connect Explorer allows to take advantage of SPC5 Connect features from your PC.

The SPC5-Connect Explorer (SPC5-CONEXPLORER) provides a user-friendly PC interface to easily control and monitor signals on embedded target applications using the SPC5-Connect hardware interface.

For each supported communication channels the user can take advantage of controls contained in each tab to set properties for each interface and send and receive packets to/from the target.Latest info and software updates for SPC5-Connect can be retrieved on www.st.com.

Key Features

  • Easy to use interface for immediate embedded communications.
  • User friendly configuration of messages and data.
  • Send and receive data packets using standard communication interfaces: CAN High, GPIO, ADC, UART, SPI, K-Line.
  • Two different transmission modes: one-shot and loop.
  • Multiple transmission or sequence via user’s defined scripts.
  • Log feature for data archiving on all supported interfaces.


Technical Documentation

Product Specifications
Description Version Size
DB2635 DB2635: Control and monitoring tool for embedded automotive 1.0 235 KB


License Agreement
Description Version Size
SLA0056 SLA0056: Software license agreement 1.8 58 KB

Get Software

Part Number Marketing Status Supplier Software Version Order from ST
SPC5-CONEXPV2 Active ST 1.0


Support & Community