STM32 MCU daughter board for use with Raisonance REva starter kits

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

Key Features

  • Raisonance software toolset with:
    • GNU C compiler
    • RIDE integrated development environment
    • High-level language debugger, editor, project manager and SIMICE simulator
    • RFlasher dedicated programming interface
  • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Unlimited programming of the target device
  • Debugging of applications with debug code limitation up to 64 Kbytes
  • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
  • REva universal evaluation motherboard with:
    • One standard SO-DIMM connector to plug in interchangeable daughterboards.
    • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
    • I²C EEPROM and bus
    • RS-232 driver and 2 DB9 connectors
    • Prototyping area
    • VDD settings for 1.8V, 3.3V and 5V
    • USB powered, no external power required

Resources

Technical Documentation

Product Specifications
Description Version Size
DB0206 DB0206: Raisonance REva starter kits for ST ARM core-based microcontrollers 8.1 138 KB
Support & Community

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
STM32107C-D/RAIS STM32 MCU daughter board for use with Raisonance REva starter kits With STM32F107VC (256KB flash) MCU device Ecopack1 NRND - 125 true 1 - MORE INFO No availability reported, please contact our Sales office
STM32103B-D/RAIS STM32 MCU daughter board for use with Raisonance REva starter kits With STM32F103RB (128KB flash) MCU device Ecopack1 NRND - 89 true 1 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32107C-D/RAIS NRNDCARDIndustrialEcopack1
STM32103B-D/RAIS NRNDCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×