Graphical tool displaying on PC power data coming from X-NUCLEO-LPM01A

STM32CubeMonitor-Power (STM32CubeMonPwr) enables developers to swiftly analyze the low-power performance of target boards. This software tool acquires power measurements through the X-NUCLEO-LPM01A specialized intermediate board, and displays these measurements using an intuitive graphical interface. Dynamic measurement of current covers a range from 100 nA to 50 mA, while STM32CubeMonitor-Power allows updating of acquisition parameters, and data rendering in real time. Execution of EEMBC® ULPBench™ tests is also supported to provide an accurate ULPMark™ score directly.

Key Features

  • Reception of power measurements done by X-NUCLEO-LPM01A at up to 100 kHz (dynamic measurement from 100 nA up to 50 mA with ~2% accuracy)
  • Execution of ULPBench™ tests and estimation of ULPMark™ score
  • Data subsampling on reception to allow graphical rendering in real-time, while not losing any data point
  • Intuitive navigation into data using mouse-based zoom and move functions
  • Control of all X-NUCLEO-LPM01A functions from the graphical interface such as acquisition frequency, supply voltage, triggers, and others
  • Computing of consumed energy
  • Capability to save acquired data, and to load previously saved data
  • Multi-OS support: Windows® , Linux® , and macOS®

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3355 DB3355: Software tool for power and ultra-low-power measurements 2.0 413 KB
User Manuals
Description Version Size
UM2202 UM2202: STM32CubeMonitor-Power software tool for power and ultra-low-power measurements 4.0 1 MB
Release Notes
Description Version Size
RN0108 RN0108: STM32CubeMonitor-Power release 1.0.2 5.0 243 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 Power Shield Accurate Power Measurement presentation 1.0 827 KB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.3 92 KB

Tools and Software

Development Tools
Software Development Tools
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STM32CubeMonPwr 1.0.2 Active ST

 

Support & Community
Featured Products



×