Power Schottky diode

This device is a 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.

Packaged in SMB, SMBflat, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting applications.

Key Features

  • Low forward voltage drop
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • -40°C minimum operating Tj
  • ECOPACK® 2 compliant component

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9545 DS9545: Power Schottky diode 1.0 254 KB
Application Notes
Description Version Size
AN1768 AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES 1.1 46 KB
AN2025 AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION 1.1 147 KB
AN604 AN604: Calculation of conduction losses in a power rectifier 3.1 145 KB
AN4021 AN4021: Calculation of reverse losses in a power diode 1.0 120 KB
AN3432 AN3432: How to choose a bypass diode for silicon panel junction box 1.0 290 KB
AN836 AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE 2.1 51 KB
AN1453 AN1453: NEW FAMILY OF 150V POWER SCHOTTKY 1.1 131 KB
AN5046 AN5046: Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT™ packages 2.0 1 MB
AN3361 AN3361: Schottky diode avalanche performance in automotive applications 1.0 136 KB
AN1542 AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION 1.1 57 KB
AN869 AN869: Tj max limit of Schottky diodes 2.2 60 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Power Schottky diode PSpice models (.lib & .olb) 6.0 162 KB

Publications and Collaterals

Flyers
Description Version Size
SOD123Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
ST Diodes Finder : the new app for Android and iOS 1.0 1 MB
Selection Guides
Description Version Size
Diodes and rectifiers selection guide 2.0 815 KB
Brochures
Description Version Size
Products and solutions for solar energy 1.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Package Packing Type Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STPS2200U Active 0.158 200 SMB Tape And Reel 175 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS2200UF Active 0.158 200 SMBFlat Tape And Reel 175 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS2200U ActiveSMBIndustrialEcopack2 0 0
STPS2200UF ActiveSMBFlatIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×