Low Drop Power Schottky Rectifier

Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters. Packaged in DO-201AD, DO-15, SMB and SMBflat, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for applications where there are space constraints, for example telecom battery charger.

Key Features

  • Negligible switching losses
  • Avalanche capability specified
  • Low forward voltage drop

Resources

Technical Documentation

Product Specifications
Description Version Size
DS2134 DS2134: Power Schottky rectifier 6.1 141 KB
Application Notes
Description Version Size
AN1768 AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES 1.1 46 KB
AN2025 AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION 1.1 147 KB
AN604 AN604: Calculation of conduction losses in a power rectifier 3.1 145 KB
AN4021 AN4021: Calculation of reverse losses in a power diode 1.0 120 KB
AN3432 AN3432: How to choose a bypass diode for silicon panel junction box 1.0 290 KB
AN836 AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE 2.1 51 KB
AN1453 AN1453: NEW FAMILY OF 150V POWER SCHOTTKY 1.1 131 KB
AN5046 AN5046: Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT™ packages 2.0 1 MB
AN3361 AN3361: Schottky diode avalanche performance in automotive applications 1.0 136 KB
AN1542 AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION 1.1 57 KB
AN869 AN869: Tj max limit of Schottky diodes 2.2 60 KB
AN2528 AN2528: Very wide input voltage range 6 W SMPS for metering 1.3 855 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Power Schottky diode PSpice models (.lib & .olb) 6.0 162 KB

Publications and Collaterals

Flyers
Description Version Size
Field-Effect Rectifier Diodes Advantageously replace Schottky (60V and 100V) 1.0 1 MB
SOD123Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
SOD128Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
ST Diodes Finder : the new app for Android and iOS 1.0 1 MB
Selection Guides
Description Version Size
Diodes and rectifiers selection guide 2.0 815 KB
Brochures
Description Version Size
IPAD(TM) - protection and rectifiers for Computer & Peripherals applications 2.0 1 MB
Products and solutions for solar energy 1.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Package Packing Type Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STPS3L60RL Active 0.104 200 DO-201AD Tape And Reel 150 NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
STPS3L60UF Active 0.124 200 SMBFlat Tape And Reel 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS3L60Q Active 0.113 200 DO-15 Tape And Reel 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS3L60QRL Active 0.113 200 DO-15 Tape And Reel 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS3L60U Active 0.124 200 SMB Tape And Reel 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS3L60RL ActiveDO-201ADIndustrialEcopack2
STPS3L60UF ActiveSMBFlatIndustrialEcopack2 0 0
STPS3L60Q ActiveDO-15IndustrialEcopack2 0 0
STPS3L60QRL ActiveDO-15IndustrialEcopack2 0 0
STPS3L60U ActiveSMBIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×