Low Drop Power Schottky Rectifier

Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.

Packaged in TO-220AB, TO-247 and D2PAK these devices are intended for use in low voltage,

high frequency inverters, free-wheeling and polarity protection applications.

Key Features

  • Low forward voltage drop meaning very small conduction losses
  • Low switching losses allowing high frequency operation
  • Avalanche capability specified

Resources

Technical Documentation

Product Specifications
Description Version Size
DS1814 DS1814: Low drop power Schottky rectifier 5.0 180 KB
Application Notes
Description Version Size
AN1768 AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES 1.1 46 KB
AN2025 AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION 1.1 147 KB
AN604 AN604: Calculation of conduction losses in a power rectifier 3.1 145 KB
AN4021 AN4021: Calculation of reverse losses in a power diode 1.0 120 KB
AN3432 AN3432: How to choose a bypass diode for silicon panel junction box 1.0 290 KB
AN836 AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE 2.1 51 KB
AN1453 AN1453: NEW FAMILY OF 150V POWER SCHOTTKY 1.1 131 KB
AN5046 AN5046: Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT™ packages 2.0 1 MB
AN3361 AN3361: Schottky diode avalanche performance in automotive applications 1.0 136 KB
AN1542 AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION 1.1 57 KB
AN869 AN869: Tj max limit of Schottky diodes 2.2 60 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Power Schottky diode PSpice models (.lib & .olb) 6.0 162 KB

Publications and Collaterals

Flyers
Description Version Size
Field-Effect Rectifier Diodes Advantageously replace Schottky (60V and 100V) 1.0 1 MB
SOD123Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
SOD128Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
ST Diodes Finder : the new app for Android and iOS 1.0 1 MB
Selection Guides
Description Version Size
Diodes and rectifiers selection guide 2.0 815 KB
Brochures
Description Version Size
IPAD(TM) - protection and rectifiers for Computer & Peripherals applications 2.0 1 MB
Products and solutions for solar energy 1.0 1 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Package Packing Type Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STPS40L45CW Active 1.209 200 TO-247 Tube 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS40L45CG-TR Active 0.963 200 D2PAK Tape And Reel 150 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS40L45CT Active 0.963 200 TO-220AB Tube 150 NEC EAR99 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS40L45CW ActiveTO-247IndustrialEcopack2 0 0
STPS40L45CG-TR ActiveD2PAKIndustrialEcopack1 0 0
STPS40L45CT ActiveTO-220ABIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×