NRND

The P-NUCLEO-6180X2 is an evaluation pack that provides an introduction to the proximity, ranging and light sensing capabilities of the VL6180X sensor, combined with the ultra low power STM32L053R8 microcontroller.

The VL6180X is the latest product based on ST’s patented FlightSenseTMtechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).

The STM32 Nucleo board, NUCLEO-L053R8, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features.

Key Features

  • 1x VL6180X (proximity, gesture and ambient light sensing module) expansion board.
    • Slider switch controlling 2 functions:
    • 4-digit display, displaying either the distance of a target from the proximity sensor or the lux value from the ambient light sensing (ALS).
    • Excellent ranging accuracy, independent of the reflectance of the target.
  • 1x NUCLEO-L053R8 board
  • Power management access point
  • Equipped with Arduino UNO R3 connector.
  • RoHS compliant.
  • Full system SW supplied, download from www.st.com/vl6180x in the folder “Design resources”.
  • 3x VL6180X satellite boards can be connected on the VL6180X expansion board, in order to integrate the VL6180X in customer’s application.
  • Basic gesture recognition application can be developed using the VL6180X sensor on the expansion board and/or up to three sensors on the satellite boards.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2555 DB2555: Proximity, gesture, ambient light sensor expansion board based on VL6180X for STM32 L053R8 3.0 220 KB
User Manuals
Description Version Size
UM1876 UM1876: Getting started with VL6180X proximity, gesture, ambient light sensor software expansion for STM32Cube 3.0 2 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Proximity Sensors Software

Sample & Buy

Part Number Marketing Status Board production status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
P-NUCLEO-6180X2 NRND - 33.81 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-6180X2 NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×