This SW has been replaced by FP-SNS-MOTENV1

The BLUEMICROSYSTEM1 expansion software package for STM32Cube lets you read and display real-time inertial and environmental sensor data through an Android™/iOS™ app.

The package implements application level functions based on the Bluetooth low energy protocol and enables communication with Android/iOS devices. Developers can use it to prototype applications with Android/iOS services, and transmit real-time sensor data with ease.

The software runs on the STM32 microcontroller and includes drivers that recognize the Bluetooth low energy (BlueNRG) hardware and sensor devices. The expansion is built on the STM32Cube framework for STM32 microcontrollers and comes with a sample implementation to kick-start development.

Key Features

  • For STM32 Nucleo expansion boards, complete middleware to build apps using:
    • temperature/humidity sensor (HTS221)
    • temperature/pressure sensors (LPS25HB/LPS22HB)
    • motion sensors (LIS3MDL/LSM303AGR and LSM6DS0/LSM6DSL)
    • compatible with the motion sensor LSM6DS3 DIL24 expansion
  • For the STEVAL-STLKT01V1:
    • temperature and pressure sensor (LPS22HB)
    • motion sensors (LSM303AGR and LSM6DSM)
    • Gas Gauge (STC3115)
  • Very low power BLE (BlueNRG) single-mode network processor for transmitting information to one client.
  • osxMotionFX real-time motion sensor data fusion (OPEN.MEMS license) to combine the output from multiple MEMS sensors.
  • Accelerometer-only real-time recognition algorithms:
    • osxMotionARactivity
    • osxMotionCP carry position
    • osxMotionGR gesture
    • osxMotionPM pedometer
    • osxMotionID motion intensity
  • Free, user-friendly license terms
  • BlueMS compatible application for Android/iOS (version 2.0.0 or above) for visualizing information sent via Bluetooth.
  • OTA firmware update (for X-NUCLEO-IDB05A1 Bluetooth board only) using the BlueMS application (Ver. 3.0.0 or higher)
  • Option to request and enable the OPEN.MEMS license using the BlueMS application (Ver. 3.0.0 and above)
  • Gas Gauge STEVAL-STLKT01V1 visible using BlueMS application (Ver. 3.2.0 and above)
  • Separate sample implementations for X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A1) and X-NUCLEO-IDB05A1 (or X-NUCLEO-IDB04A1) boards on a NUCLEO-F401RE or NUCLEO-L476RG board and for a STEVAL-STLKT01V1 board

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2501 DB2501: IoT node with BLE connectivity, environmental and motion sensors, and motion middleware libraries 7.0 349 KB
User Manuals
Description Version Size
UM1863 UM1863: Getting started with the software package for BLE and sensors in BLUEMICROSYSTEM1 6.0 33 MB
Design Notes & Tips
Description Version Size
DT0075 DT0075: MotionFX orientation estimation 1.0 524 KB

Presentations & Training Material

Presentations
Description Version Size
BLUEMICROSYSTEM1 Quick start guide 3.2.0 3 MB
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0074 SLA0074: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.0 119 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MEMS and Sensors Software
Wireless Connectivity Software
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools
Support & Community


×