CANopen Protocol Stack for STM32

The CANopen Master/Slave Stack is a software library delivered in source code that provides all  communication services according to communication profile CiA301, v4.2 and master features according to CiA302-2. The stack is written in ANSI-C and it is compliant with the MISRA coding rules. Using the CANopen Master/Slave Stack leads to fast and easy development or extension of CANopen conform applications.

As an addition emtas™ provides all necessary tools for development and test of CANopen nodes and networks. A special framework for the CANopen based EnergyBus is available for all kinds of components.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • CANopen for industrial applications and Energybus
  • Available for STM32F1/F2/F4 families


Presentations & Training Material

Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
emtas-CANopen Active emtas GO TO SITE


Support & Community