Express Logic NetX and NetX Duo TCP/IP stacks

NetX™ (ST EXP-TCP) is Express Logic's high-performance implementation of TCP/IP protocol standards. It provides a streamlined, IPv4 capable TCP/IP stack. NetX™ is fully integrated with ThreadX® and is available for STMicroelectronics' STM32 ARM® Cortex®-M based 32-bit microcontrollers. NetX™ has a unique Piconet™ architecture. Combined with a zero-copy API, it is a perfect fit for today's deeply embedded applications that require network connectivity.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website http://rtos.com.

Key Features

  • STMicroelectronics STM32F1, STM32F2 and STM32F4 Series support
  • Reasonable pricing
  • Royalty-free
  • Complete ANSI C source code
  • Easy to use and powerful services
  • Responsive technical support
  • Unlimited system resources, including IP instances and UDP & TCP sockets
  • Flexible packet pool construct
  • Timeout available on all thread suspension
  • UDP Fast Path technology (TM)
  • Piconet™ architecture for size and speed
  • Size scales automatically · small footprint (Instruction area size: 5-20 KB)

Resources

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
EXP-TCP Active ExpressLogic GO TO SITE

 

Support & Community


×