STM32 ODE Function Pack for connecting IoT sensors nodes to Amazon AWS Cloud through a Wi-Fi Network

FP-CLD-AWS1 is an STM32 ODE function pack. Thanks to this package you can directly connect your IoT node to the Amazon AWS IoT platform, transmit and receive sensor data and commands to and from AWS services. This package can jump-start any end-to-end IoT development, saving you time in the integration of the different basic functions needed for a sensor-to-cloud development environment.

This software package implements application level functions based on the MQTT protocol and enables communication with the Amazon AWS IoT platform. Developers can use it to prototype end-to-end IoT applications together with Amazon AWS cloud services, to easily transmit and receive real time sensor data.

The software runs on the STM32 microcontroller and includes drivers for the Wi-Fi module (SPWF01SA), and sensor devices (HTS221, LPS25HB, LSM6DS0, LIS3MDL, LSM6DSL and LSM303AGR).

Key Features

  • Complete middleware to build applications based on Wi-Fi connectivity, inertial and environmental sensors and to connect STM32 Nucleo boards to the Amazon AWS IoT cloud platform
  • Provided software interface to access temperature and humidity sensor (HTS221), pressure sensor (LPS25HB), and motion sensors (LIS3MDL, LSM6DS0, LSM6DSL and LSM303AGR)
  • Integrated Amazon AWS IoT C-SDK Software Development Kit for easy access to Cloud services provided by Amazon AWS
  • Sample application for X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A1 and X-NUCLEO-IDW01M1 boards connected to a NUCLEO-F401RE board
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3232 DB3232: STM32 ODE function pack for IoT node with Wi-Fi and sensors, connected to Amazon AWS IoT Cloud 1.0 244 KB
User Manuals
Description Version Size
UM2186 UM2186: Getting started with the FP-CLD-AWS1 software package for IoT node with Wi-Fi and sensors, connected to Amazon AWS IoT cloud 1.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
FP-CLD-AWS1 quick start guide 1.2 2 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.11 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-CLD-AWS1 1.0.1 Active ST

 

Support & Community
Solutions (1)



×