STM32 ODE function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

FP-CLD-WATSON1 is an STM32 ODE function pack. It can connect IoT node based on STM32 Nucleo to IBM Watson IoT, transmit sensor data and receive commands from remote applications. This package lets you jump-start end-to-end IoT development so that you can focus on adding desired functions.

The software includes a middleware package implementing the MQTT protocol to facilitate interaction between the STM32 Nucleo board and Cloud services.

The package is further extended with pre-integrated algorithms for the processing of accelerometers data which can be used to detect vibration from devices such as motors, fans and pumps. Maximum frequencies and tear/wear conditions of the device under test are reported together with raw sensors data to IBM Watson IoT thus enabling and speeding up development of solutions for industrial condition monitoring and predictive maintenance.

Wi-Fi and IBM Watson IoT parameter configuration is greatly simplified thanks to the use of NFC. The software runs on the STM32 microcontroller and includes drivers for the Wi-Fi module (SPWF01SA), sensor devices (HTS221, LPS25HB, LSM6DS0, LIS3MDL, LSM303AGR, LSM6DSL, IIS2DH) and dynamic NFC/RFID tag (M24SR64-Y).

Key Features

  • Complete middleware to build applications based on Wi-Fi connectivity, inertial and environmental sensors, and to connect STM32 Nucleo to IBM Watson IoT Cloud
  • Provided software interface to access temperature and humidity sensor (HTS221), pressure sensor (LPS25HB), motion sensors (LIS3MDL, LSM303AGR, LSM6DS0, LSM6DSL, IIS2DH) and to write and read the RFID/NFC tag (M24SR64-Y)
  • Integrated MQTT protocol middleware
  • Integrated Fast Fourier Transform (FFT) algorithm for vibration analysis
  • Sample implementation available on X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A1, X-NUCLEO-IDW01M1, and X-NUCLEO-NFC01A1, when both connected to NUCLEO-F401RE
  • Easy access to IBM Watson IoT Cloud services for sensors data visualization and processing
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3159 DB3159: STM32 ODE function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud 1.0 368 KB
User Manuals
Description Version Size
UM2130 UM2130: Getting started with the STM32 ODE function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis connected with IBM Watson IoT Cloud 1.0 17 MB

Presentations & Training Material

Presentations
Description Version Size
FP-CLD-WATSON1 Quick start guide 2.1 2 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.6 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-CLD-WATSON1 2.1.0 Active ST

 

Support & Community
Solutions (1)



×