STM32 ODE Function Pack for connecting 6LoWPAN IoT nodes to smartphones via BLE interface

FP-NET-6LPBLE1 is an STM32 ODE function pack which lets you connect your 6LoWPAN network consisting of SPIRIT1-based sub-1 GHz RF communication sensor nodes to a smartphone or tablet device in a BLE network, allowing control of the sensor nodes with an application.

This software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home, building or lighting applications.

The software runs on the STM32 microcontroller and includes drivers for the BLE module (SPBTLE-RF) and SPIRIT1-based sub-1 GHz RF communication modules (SPSGRF-868 or SPSGRF-915); the software also comes with binary firmware ready for wireless sensor nodes.

Key Features

  • Complete firmware package to create a border router and connect it to wireless sensor nodes using 6LoWPAN over sub-1 GHz communication technology
  • Middleware libraries with BLE and Contiki 6LoWPAN protocol stack 3.x
  • Support for mesh networking technology through the standard RPL protocol
  • Mesh network tree and sensor data can be displayed on an Android™ device connected through BLE
  • Sample implementation for X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 and X-NUCLEO-IDB05A1 boards connected to a NUCLEO-F401RE board
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms




Technical Documentation

Product Specifications
Description Version Size
DB3011 DB3011: STM32 ODE function pack for connecting 6LoWPAN IoT nodes to smartphones via BLE interface 2.0 306 KB
User Manuals
Description Version Size
UM2102 UM2102: Getting started with the FP-NET-6LPBLE1 function pack for 6LoWPAN IoT node connection to a smartphone via BLE interface 1.0 1 MB

Presentations & Training Material

Description Version Size
FP-NET-6LPBLE1 Quick start guide 1.1 2 MB
STM32 and STM8 embedded software solutions 4.0 3 MB


License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.10 122 KB

Tools and Software

STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-NET-6LPBLE1 1.0.0 Active ST


Support & Community
Solutions (1)