STM32 ODE Function Pack for connecting 6LoWPAN IoT Nodes to the Internet through a Wi-Fi Network

FP-NET-6LPWIFI1 is an STM32 ODE function pack which lets you connect your IoT node in a 6LoWPAN wireless sensor network to the Internet via a Wi-Fi network.

The software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home, building, ligthting or remote monitoring applications.

The package contains sample applications to manage the 6LoWPAN devices through the OMA Lightweight M2M (LwM2M) protocol and to connect the devices to the IBM Watson IoT cloud services via the MQTT protocol.

The software runs on the STM32 microcontroller and includes drivers for the Wi-Fi module (SPWF01SA) and SPIRIT1-based sub-1GHz RF communication modules (SPSGRF-868 or SPSGRF-915); the software also comes with ready-to-use binary firmware for wireless sensor nodes.

The software is based on STM32Cube technology and expands STM32Cube-based packages.

Key Features

  • Complete firmware to connect 6LoWPAN and Wi-Fi networks
  • Middleware libraries to support Contiki OS and Contiki 6LoWPAN protocol stack 3.x, MQTT protocol and Wi-Fi connectivity
  • Support for mesh networking technology via the standard RPL protocol
  • Sample applications to connect a 6LoWPAN network node to a remote server with the OMA Lightweight M2M (LWM2M) protocol or to Watson IoT cloud services provided by IBM
  • Sample implementation available for X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 and X-NUCLEO-IDW01M1 boards connected to a NUCLEO-F401RE board
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2971 DB2971: STM32 ODE function pack for connecting 6LoWPAN IoT nodes to the Internet through a Wi-Fi Network 3.0 283 KB
User Manuals
Description Version Size
UM2080 UM2080: Getting started with the FP-NET-6LPWIFI1 software package connecting 6LoWPAN IoT nodes to the Internet via Wi-Fi networks 2.0 2 MB

Presentations & Training Material

Presentations
Description Version Size
FP-NET-6LPWIFI1 Quick start guide 1.3 2 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.9 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-NET-6LPWIFI1 2.1.1 Active ST

 

Support & Community
Solutions (1)



×