Bluetooth Low Energy and Dynamic NFC tag software expansion for STM32Cube

FP-SEC-BLENFC1 provides software running on STM32 with ST’s BlueNRG Bluetooth low energy protocol for communicating with a device. It writes NDEF protocol information for Secure Bluetooth pairing, storing the BLE MAC address and the connection PIN on the NFC tag.

The software provides a sample implementation for STM32 Nucleo boards (NUCLEO-F401RE or NUCLEO-L053R8) equipped with the X-NUCLEO-NFC01A1 expansion board, featuring an M24SR64-Y64-Y dynamic NFC/RFID tag, and equipped with the X-NUCLEO-IDB04A1 (or X-NUCLEO-IDB05A1) expansion boards enabling the Bluetooth protocol.

The software is based on STM32Cube technology.

Key Features

  • Complete middleware to build applications with the M24SR64-Y64-Y dynamic NFC/RFID tag using NDEF standard
  • A very low power Bluetooth low energy (BlueNRG) single-mode network processor, compliant with Bluetooth specifications core 4.0 (X-NUCLEO-IDB04A1) or 4.2 (X-NUCLEO-IDB05A1) for transmitting information to one client
  • Easy portability across different MCU families, thanks to STM32Cube
  • Compatible with BlueMS application for Android/iOS (Version 2.1.0 and above) available at respective Play/iTunes stores
  • Free, user-friendly license terms
  • Sample implementation available on X-NUCLEO-NFC01A1 and X-NUCLEO-IDB04A1 (or X-NUCLEO-IDB05A1) boards plugged onto a NUCLEO-F401RE or NUCLEO-L053R8 board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2837 DB2837: Bluetooth low energy and dynamic NFC tag software expansion for STM32Cube 1.0 221 KB
User Manuals
Description Version Size
UM2013 UM2013: Getting started with the software package for Bluetooth low energy and dynamic NFC tag in FP-SEC-BLENFC1 1.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
FP-SEC-BLENFC1 Quick Start Guide 1.2 1 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.8 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
Wireless Connectivity Software
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-SEC-BLENFC1 1.1.0 Active ST

 

Support & Community
Solutions (1)



×