Wi-Fi and dynamic NFC software expansion for STM32Cube

Developers can use the FP-SEC-WIFINFC1 software expansion package for STM32Cube to negotiate secure Wi-Fi connections on any NFC-capable phone; Wi-Fi credentials are stored on a dynamic NFC tag device, in compliance with the NDEF standard.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software runs on the STM32 microcontroller and includes drivers for the ST Wi-Fi module (SPWF01SA) and dynamic NFC tag device (M24SR64-Y).

A sample implementation of the drivers running on the X-NUCLEO-IDW01M1 and the X- NUCLEO-NFC01A1 expansion boards plugged on top of a NUCLEO-F401RE STM32 Nucleo board is bundled with the package.

Information regarding STM32Cube is available on www.st.com at http://www.st.com/stm32cube

Key Features

  • Complete middleware to build applications using Wi-Fi connectivity (SPWF01SA Serial-to-Wi-Fi Module) and M24SR64-Y dynamic NFC/RFID tag using NDEF standard
  • The package is compatible with the motion sensor LSM6DS3 DIL24 expansion component
  • Easy portability across different MCU families, thanks to STM32Cube
  • Wi-Fi network pairing parameters such as SSID and password can be written by any NFC-capable phone and can be read by the application software to connect with any wireless network.
  • Sample implementation available on X-NUCLEO-NFC01A1 and X-NUCLEO-IDW01M1 boards when plugged onto NUCLEO-F401RE board




Technical Documentation

Product Specifications
Description Version Size
DB2866 DB2866: Wi-Fi and dynamic NFC software expansion for STM32Cube 1.0 222 KB
User Manuals
Description Version Size
UM2028 UM2028: Getting started with FP-SEC-WIFINFC1 WI-FI and Dynamic NFC tag software expansion for STM32Cube 1.0 1 MB

Presentations & Training Material

Description Version Size
FP-SEC-WIFINFC1 Quick start guide 1.1 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB


License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.10 122 KB

Tools and Software

STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-SEC-WIFINFC1 1.0.0 Active ST


Support & Community
Solutions (1)