This SW has been replaced by X-CUBE-MEMSMIC1

The osxAcousticSL software lets you implement a real-time sound source localization algorithm using two or four signals acquired from digital MEMS microphones to estimate the arrival direction of an audio source.

It is based on three different DOA algorithms exploiting cross correlation in the time domain, generalized cross correlation with phase transform and a matching pursuit routine using sparse representation framework.

The angle can be estimated over a 180 or 360 degree range, depending on the number of channels adopted and microphone placement.

The resolution of the computed value can be chosen at runtime, allowing you to determine the best tradeoff between localization precision and resource consumption.

The osxAcousticSL library is provided in binary format inside a software package with sample applications running on the X-NUCLEO-CCA02M1 expansion board connected to a NUCLEO-F401RE board.

The example package is an add-on for the X-CUBE-MEMSMIC1 package; it is based on STM32Cube technology and is easily ported to any STM32F4 microcontroller with an FPU unit.

Information regarding STM32Cube is available on www.st.com at http://www.st.com/stm32cube.

Key Features

  • Real-time sound source localization algorithm (under OpenSoftwareX license) based on two or four digital microphone audio signals
  • 180 or 360 degree range
  • PCM input
  • Adjustable resolution up to 1 degree
  • Parameters editable at runtime
  • Complete middleware to build applications on top of X-CUBE-MEMSMIC1
  • Easy portability across different MCU families, thanks to STM32Cube
  • Sample implementation available on the X-NUCLEO-CCA02M1 board mounted on a NUCLEO-F401RE board

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2715 DB2715: Real-time sound source localization software expansion for STM32Cube 2.0 224 KB
User Manuals
Description Version Size
UM1968 UM1968: Getting started with osxAcousticSL real-time sound source localization software expansion for STM32Cube 2.0 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community

×