Voice-over-Bluetooth Low Energy vendor-specific profile library for STM32 and BlueNRG

The OSXBLUEVOICE library implements a BlueVoice vendor-specific profile based on the Bluetooth 4.0 specification and designed for systems adopting the BlueNRG/BlueNRG-MS Bluetooth low energy network processor, digital MEMS microphones and the STM32 MCU.

The OSXBLUEVOICE library (under OPEN.Audio license) is implemented in the BLUEVOICELINK1 sample application; BLUEVOICELINK1 is part of the OPEN.Framework program while OSXBLUEVOICE is part of the OPEN.Audio program available for free source code download. The OSXBLUEVOICE library is also part of the BLUEMICROSYSTEM2 sample application that can stream audio from the ST platform to the BlueMS app, available for Android™ or iOS™..

Key Features

  • Half-duplex or simplex voice over Bluetooth low energy communication profile.
  • Based on the very low power Bluetooth low energy (BlueNRG/BlueNRG-MS) single-mode network processor, compliant with Bluetooth specifications core 4.0.
  • Designed for optimal performance in applications using digital MEMS microphones (e.g., MP34DT01-M).
  • Digital audio signal processing.
  • Easy portability across different STM32 MCU families thanks to modular architecture and STM32Cube
  • Free user-friendly license terms
  • BLUEVOICELINK1 sample implementation available on X-NUCLEO-IDB04A1/X-NUCLEO-IDB05A1 and X-NUCLEO-CCA02M1 connected to a NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-L053R8 board
  • BLUEMICROSYSTEM2 sample implementation available on STEVAL-STLKT01V1 or X-NUCLEO-CCA02M1, X-NUCLEO-IKS01A1 and X-NUCLEO-IDB04A1/X-NUCLEO-IDB05A1 boards connected to a NUCLEO-F401RE or NUCLEO-L476RG board

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB2596 DB2596: Voice over Bluetooth low energy, vendor-specific profile library for STM32 and BlueNRG 2.0 256 KB
User Manuals
Description Version Size
UM1897 UM1897: Getting started with the OSXBLUEVOICE Bluetooth LE and digital MEMS microphone software expansion for STM32Cube 2.0 929 KB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
OSXBLUEVOICE 2.0.0 Active ST

 

Support & Community


×