This SW has been replaced by X-CUBE-MEMS1

osxMotionAR is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize ST inertial sensors LSM6DS0 or LSM6DS3. It provides real-time information on user activity (stationary, walking, fast walking, jogging, biking and driving).

The algorithm manages only the data acquired from the accelerometer at a low sampling frequency of 16 Hz, contributing to reduction of power consumption of the hosting platform.

The software comes with examples of implementation of the drivers, exploiting STM32Cube software technology and running on the X-NUCLEO-IKS01A1 when connected to the STEVAL-MKI160V1, mounted on top of the NUCLEO-F401RE or NUCLEO-L476RG.

Key Features

  • Real-time activity-recognition algorithm (under OpenSoftwareX license) based only on accelerometer data
  • Optimizations for low power consumption
  • Complete middleware to build applications on top of X-CUBE-MEMS1
  • Libraries for Cortex-M3 and Cortex-M4 MCU cores.
  • Easy portability across different MCU families, thanks to STM32Cube
  • PC-based application (Windows) to log data
  • Example implementation available on board X-NUCLEO-IKS01A1 (also plugged into STEVAL-MKI160V1), mounted on top of an NUCLEO-F401RE or NUCLEO-L476RG

Image

osxMotionAR Library

osxMotionAR Library ×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2613 DB2613: Real-time activity-recognition software expansion for STM32Cube 4.0 227 KB
User Manuals
Description Version Size
UM1936 UM1936: Getting started with osxMotionAR activity recognition library for X-CUBE-MEMS1 expansion for STM32Cube 3.0 3 MB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
osxMotionAR 1.3.0 NRND ST

 

Support & Community


×