This SW hase been replaced by X-CUBE-MEMS1

osxMotionAW is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize ST inertial sensors LSM6DS0, LSM6DS3 or LSM6DSL.

It provides real-time information on user activities: stationary, walking, fast walking, jogging and biking.

The algorithm exclusively manages the data acquired from the accelerometer at a low 16 Hz sampling frequency to reduce host platform power consumption.

The software comes with sample implementations of drivers exploiting STM32Cube software technology, running on an X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board) expansion board, on top of a NUCLEO-F401RE or NUCLEO-L476RG development board.

Key Features

  • Real-time activity recognition for wrist algorithm (under OpenSoftwareX license) based on accelerometer data only.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Libraries for ARM Cortex-M3 and ARM Cortex-M4 MCU cores.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • Sample application to transmit real-time sensor data and recognized activities to a PC.
  • Sample implementations for X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board) expansion boards, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3052 DB3052: Real-time activity recognition for wrist software expansion for STM32Cube 1.0 180 KB
User Manuals
Description Version Size
UM2123 UM2123: Getting started with osxMotionAW activity recognition for wrist library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1 MB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
osxMotionAW 1.0 NRND ST

 

Support & Community


×