This SW has been replaced by X-CUBE-MEMS1

osxMotionCP is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize inertial sensor LSM6DS0 or LSM6DS3. It provides real-time information regarding the position of the board (e.g. on a desk, in the hand, near the head, in a shirt pocket, a trouser pocket, as well as information associated with movement such as the arm swing typical of mobile phone carrying positions.

The algorithm manages only the data acquired from the accelerometer at 50 Hz sampling frequency, contributing to the reduction of power consumption in the hosting platform.

The software comes with examples of implementation of the drivers, exploiting STM32Cube software technology and running on the X-NUCLEO-IKS01A1 when connected to the STEVAL-MKI160V1, mounted on top of the NUCLEO-F401RE or NUCLEO-L476RG.

Key Features

  • Real-time carrying position algorithm (under OpenSoftwareX license) based only on accelerometer data
  • Complete middleware to build applications on top of X-CUBE-MEMS1
  • Easy portability across different MCU families, thanks to STM32Cube
  • Sample application to transmit real-time sensor data and carrying position detection data to a PC, or to log position data previously detected and stored
  • Example implementation available on board X-NUCLEO-IKS01A1 (also plugged into STEVAL-MKI160V1), mounted on top of an NUCLEO-F401RE or NUCLEO-L476RG

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2687 DB2687: Real-time carrying position software expansion for STM32Cube 3.0 224 KB
User Manuals
Description Version Size
UM1980 UM1980: Getting started with osxMotionCP real-time carry position library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 3 MB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


×