This SW hase been replaced by X-CUBE-MEMS1

osxMotionGR is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize the inertial sensors (LSM6DS0 or LSM6DS3).

It provides real-time information on phone-related gestures such as wake up, glance and pick up.

The algorithm exclusively manages the data acquired from the accelerometer at 100 Hz sampling frequency to minimize the power consumption of the hosting platform. The software comes with sample implementations of such drivers, exploiting the STM32Cube software technology, running on an X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

Key Features

  • Real-time gesture recognition algorithm (under OpenSoftwareX license) based only on accelerometer data.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Libraries for Cortex-M3 and Cortex-M4 MCU cores.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • Sample application to transmit real-time sensor and gesture detection data to a PC.
  • Sample implementation on X-NUCLEO-IKS01A1 board (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2832 DB2832: Real-time gesture recognition software expansion for STM32Cube 2.0 224 KB
User Manuals
Description Version Size
UM2010 UM2010: Getting started with osxMotionGR gesture recognition library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1 MB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


×