This SW has been replaced by X-CUBE-MEMS1

The osxMotionMC add-on software package for X-CUBE-MEMS1 software runs on the STM32 and includes drivers that recognize the inertial sensors. It provides real-time magnetometer calibration using hard iron (HI) and scale factor (SF) coefficients to correct magnetometer data.

The osxMotionMC magnetometer calibration algorithm is provided in static library format and is designed to be used in STM32 microcontrollers based on the ARM Cortex-M3 or ARM Cortex-M4 architecture.

It is built on top of the STM32Cube software technology for portability across different STM32 microcontrollers.

The software comes with sample implementations running on the X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1) or X-NUCLEO-IKS01A2 expansion board on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Key Features

  • Real-time magnetometer calibration algorithm (under Open.MEMS license) based exclusively on magnetometer data.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Sample application to transmit real time sensor data to a PC.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • PC-based Windows application to log sensor data.
  • Free user-friendly license terms
  • Sample implementations for X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1) expansion boards mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3132 DB3132: Real-time magnetometer calibration software expansion for STM32Cube 1.0 178 KB
User Manuals
Description Version Size
UM2146 UM2146: Getting started with osxMotionMC magnetometer calibration library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
osxMotionMC 1.0.0 NRND ST

 

Support & Community


×