This SW has been replaced by X-CUBE-MEMS1

osxMotionPE is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize ST inertial sensors LSM6DS0, LSM6DS3 or LSM6DSL.

The pose estimation algorithm differentiates between stationary user poses like standing, sitting and lying down, so you can build applications that may, for example, signal the user to stand up after prolonged sitting, activate sleep monitoring if the user is lying down, and even calorie consumption when used in conjunction with activity detection algorithms like osxMotionAW.

The algorithm manages the data acquired exclusively from the accelerometer at the low sampling frequency of 16 Hz to reduce host platform power consumption.

The software comes with sample implementations of the drivers, exploiting STM32Cube software technology and running on X-NUCLEO-IKS01A2 board or X-NUCLEO-IKS01A1 with optional STEVAL-MKI160V1 board, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Key Features

  • Real-time pose estimation (under OpenSoftwareX license) based exclusively on accelerometer data, for wrist applications.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Libraries for ARM Cortex-M3 and ARM Cortex-M4 MCU cores.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • PC-based Windows application to log data.
  • Sample implementations available on X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board) expansion boards, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3057 DB3057: Real-time pose estimation software expansion for STM32Cube 1.0 180 KB
User Manuals
Description Version Size
UM2126 UM2126: Getting started with osxMotionPE pose estimation library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1014 KB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


×