This SW has been replaced by X-CUBE-MEMS1

osxMotionPM is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize the inertial sensors (LSM6DS0 or LSM6DS3).

It provides real-time information on number of steps and cadence.

The algorithm exclusively manages the data acquired from the accelerometer at 50 Hz sampling frequency to minimize the power consumption of the hosting platform. The software comes with sample implementations of such drivers, exploiting the STM32Cube software technology, running on an X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

Key Features

  • Real-time step counter algorithm (under OpenSoftwareX license) based only on accelerometer data.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • Sample application to transmit real-time sensor and pedometer data to a PC.
  • Sample implementation on X-NUCLEO-IKS01A1 board (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2972 DB2972: Real-time Pedometer software expansion for STM32Cube 2.0 179 KB
User Manuals
Description Version Size
UM2057 UM2057: Getting started with osxMotionPM pedometer library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


×