embOS/IP highly efficient IP stack from Segger

SEGGER Microcontroller is a full-range supplier of software, hardware and development tools for embedded systems. The company offers support throughout the whole development process with affordable, high quality, flexible and easy-to-use tools and components. SEGGER offers solutions for secure communication as well as data and product security, meeting the needs of the rapidly evolving IoT. SEGGER was founded in 1992, is privately held, and is growing steadily. Headquartered in Germany with a US office in the Boston area and distributors in all continents, SEGGER offers its full product range worldwide.

embOS/IP is among the industry-leading IP stacks for embedded systems communicating via Ethernet, WiFi or mobile networks using IPv4 or IPv6. The professional IP stack is the first choice for engineers looking for outstanding performance with a small memory footprint and outstanding documentation as well as multiple optional add-ons.

In the world of embedded systems, IP-based communication lays the groundwork for any modern device. Internet of Things (IoT) protocols such as MQTT (Message Queue Telemetry Transport) rely on the availability of IP communication. embOS/IP is the first choice for the required IP connectivity using the socket interface of any embedded device. This IP stack is straightforward to configure and integrate. embOS/IP can easily be tuned to adapt to the different communication requirements of your embedded system.

Reliability: embOS/IP is deployed in several million devices. Counter-measures againstIP-based attacks are built right into the stack.

Efficiency: embOS/IP is a high-performance IP stack that has been optimized for minimum memory consumption in both RAM and ROM, as well as high speed and versatility.

embOS/IP supports all current STM32 microcontrollers.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party\qs website https://www.segger.com

Key Features

  • Device driver
  • Wi-Fi® support
  • ACD
  • ARP
  • AutoIP
  • CoAP client-server
  • DHCP client-server
  • DNS client - mDNS server
  • FTP client-server
  • ICMP
  • IPv4 / IPv6
  • Loopback device
  • Multicast
  • MQTT client
  • NetBIOS Name Service
  • PPP / PPPoE
  • IEEE1588 compliant PTP client
  • RAW Sockets
  • SMTP client
  • SNMP agent
  • SNTP client
  • TCP / UDP
  • PnP
  • VLAN
  • WebSocket / Web server

Image

×

Resources

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
SEG-TCP Active Segger GO TO SITE

 

Support & Community


×