Flash drivers for SPC56 A line, 2 Mbyte Flash memories

The SPC564A70-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

Key Features

  • Support for SPC564A70, 2 Mbyte Flash memories
  • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
  • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
  • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
  • Support page-wise programming for fast programming
  • Position-independent and ROM-able Ready-to-use demos illustrating the usage of the driver Concurrency support via callback

Resources

Technical Documentation

Product Specifications
Description Version Size
Flash drivers for SPC564A70, 2 Mbyte Flash memories 1.0 164 KB
User Manuals
Description Version Size
Standard software driver for C90FL 3.2 1009 KB

Legal

License Agreement
Description Version Size
Software license agreement 1.6 59 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
SPC564A70FLASH 0.9.0 Active ST

 

Support & Community


×