Flash drivers for SPC57EM family of automotive microcontrollers.

The SPC57EM-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

Key Features

  • Support for SPC563Mx, SPC560B/C/D/Px line
  • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
  • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
  • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
  • Support page-wise programming for fast programming
  • Position-independent and ROM-able
  • Ready-to-use demos illustrating the usage of the driver
  • Concurrency support via callback


Technical Documentation

Product Specifications
Description Version Size
DB2281 DB2281: Flash driver for SPC57EMx line 1.0 163 KB
User Manuals
Description Version Size
UM1643 UM1643: Standard Software Driver for C55 Flash 3.1 536 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
SPC57EM-FLASHV2 0.2.2 Active ST


Support & Community