Flash drivers for SPC574K, SPC572L, SPC570S, SPC574S.

The SPC57xKLS-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

Key Features

  • Support for SPC574Kx, SPC572Lx, SPC574Sx, SPC570Sx lines
  • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
  • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
  • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
  • Support page-wise programming for fast programming
  • Position-independent and ROM-able
  • Ready-to-use demos illustrating the usage of the driver
  • Concurrency support via callback

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2280 DB2280: Flash drivers for SPC574Kx, SPC572Lx, SPC574Sx, SPC570Sx lines 2.0 54 KB
User Manuals
Description Version Size
UM1618 UM1618: Standard software driver for C55 Flash 4.0 764 KB

Legal

License Agreement
Description Version Size
SLA0056 SLA0056: Software license agreement 1.8 58 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
SPC57xKLSFLASH 0.1.1 Active ST

 

Support & Community


×