Functional safety manuals to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32

On the basis of the ST Quality foundations, the STM32 product portfolio and the STM32 embedded safety features, the STM32-SafeSIL functional safety manuals help customers to quickly market safety critical STM32-based systems, targeting the industry standard IEC 61508 Safety Integrity Level (SIL2/3).

Key Features

  • STM32 safety manuals:
    • Detailed list of safety requirements (conditions of use)  and examples to guide STM32 users to achieve Safety Integrity Level 2/3 according to IEC 61508 for the application-dependent layer (e.g. peripherals, watchdog).
    • Available for the STM32F0, STM32F1, STM32F2, STM32F3, STM32F4, STM32L0 and STM32L1 Series.

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB2478 DB2478: Functional safety manuals to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32 5.0 118 KB
User Manuals
Description Version Size
UM1741 UM1741: STM32F0 series safety manual 3.0 1 MB
UM1814 UM1814: STM32F1 series safety manual 2.0 1 MB
UM1845 UM1845: STM32F2 series safety manual 2.0 1 MB
UM1846 UM1846: STM32F3 series safety manual 2.0 1 MB
UM1840 UM1840: STM32F4 series safety manual 2.0 1 MB
UM2037 UM2037: STM32L0 Series safety manual 1.0 1 MB
UM1813 UM1813: STM32L1 series safety manual 2.0 1 MB

Tools and Software

Embedded Software
MCUs Embedded Software
Support & Community



×