PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)

This package contains source code examples to create a PC based application (Windows®) to control the RF reader by FEIG (third party).

Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.

The main purpose is the capability to drive the FEIG readers in order to control any ISO15693 devices such as M24LR and LRI products.

Key Features

  • The RF transceiver board is an USB based reader by FEIG (third party).
  • The software will be able to support all ISO15693 products including M24LR series.
  • Inventory, read and write commands have been implemented.
  • Sample application to transmit NDEF message to a NFC device.
  • The USB drivers and Dll are included.

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2733 DB2733: Visual Basic 6 or C/C++ source code to control M24LR products through FEIG RF reader 1.0 114 KB

Legal

License Agreement
Description Version Size
SLA0052 SLA0052: Mix_MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.8 107 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-M24LR002 3.0 Active ST

 

Support & Community

×