Long range demo PC software for ST25 tags

The STSW-ST25PC001 software is a Java™ application running on Windows® PCs, developed to demonstrate RF communication with NFCType 5 tags from ST.

The STSW-ST25PC001 uses OS-independent Java™ libraries to interact with the ST25 tags via ISO 15693 industrial readers from FEIG ELECTRONIC and other manufacturers.

Key Features

  • Supports ISO 15693 RF and NFC Forum Type 5 RF commands
  • Supports the feature set of the ST25 NFC / RFID tags
  • Interacts with industrial readers (PR / MR101, MR102 and LR1002) from FEIG ELECTRONIC (www.feig.de/en)
  • Interacts with CR95HF and ST25R3911B demonstration boards
  • NFC Type 5 Inventory detects many tags
  • Read/Write NDEF records on multiple tags
  • Fast transfer mode demonstration with ST25Dx Discovery board
  • EEPROM and Registry editors
  • Sector and Area managers

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3051 DB3051: Windows® PC software for ISO 15693 industrial readers 3.0 172 KB

Legal

License Agreement
Description Version Size
SLA0052 SLA0052: Mix_MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.10 107 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-ST25PC001 1.6.0 Active ST

 

Support & Community

×