STGAP1AS evaluation software

The STSW-STGAP001 STGAP1AS evaluation software is Windows® based software providing a graphical user interface for the evaluation of the STGAP1AS device.

Device configuration can be done through a user friendly configuration panel.

The STGAP1AS evaluation software provides the status registers and diagnostic monitoring.

One or two STGAP1AS devices can be managed at the same time: the devices configuration can be shared or different for each one.

Configuration settings can be stored and loaded.

Key Features

  • Compatible with EVALSTGAP1AS board
  • Supports daisy chaining
  • Configuration panel to easily configure devices
  • Diagnostics feedback status
  • Configuration management
  • Requires STEVAL-PCC009V2 interface board

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2798 DB2798: STGAP1AS evaluation software 2.0 240 KB

Legal

License Agreement
Description Version Size
SLA0058 SLA0058: LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.3 119 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STGAP001 3.0 Active ST

 

Support & Community

×