Smartcard interface with the STM32F10x and STM32L1xx microcontrollers (AN2598)

The STSW-STM32011 firmware interface consists of StdLib based source files developed to support smart card communication according to the ISO 7816-3/4 specification.

An application example based on STM3210B-EVAL, STM3210E-EVAL and STM3210C-EVAL evaluation boards is also provided.

The application note Smartcard interface with STM32F10x and STM32L1xx microcontrollers (AN2598) provides additional details about the HW and SW solutions.

Key Features

  • ATR decoding
  • File access commands

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2929 DB2929: Smartcard interface with the STM32F10x and STM32L1xx microcontrollers 1.1 117 KB
Application Notes
Description Version Size
AN2598 AN2598: Smartcard interface with STM32F10x and STM32L1xx microcontrollers 6.0 576 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.3 92 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32011 4.0.0 Active ST

 

Support & Community


×