Power consumption optimization with STM32F3xx microcontrollers (AN4538)

Reducing power consumption while performing complex real time applications presents a major challenge for the recent embedded applications.

The STSW-STM32036 firmware describes how to optimize the power consumption of an application based on STM32F3xx microcontrollers (MCUs).

The STSW-STM32036 firmware runs on NUCLEO-F302R8 with STM32F302R8T6 MCU, 64KB flash memory, LQFP64 package, however can be tailored to any STM32F3 MCU.

The provided example is based on the USART, DMA, COMP, Timer, RTC peripherals using STM32F3xx low-power modes and features. For more details refer to application note AN4538.

Key Features

  • Power-saving methods and features.
  • Current consumption measurements.
  • Low-power application case.
  • Sleep, Stop, Stand-By.
  • Low-power peripherals: USART, COMP.


Technical Documentation

Product Specifications
Description Version Size
DB2488 DB2488: Power consumption optimization with STM32F3xx microcontrollers 1.0 52 KB
Application Notes
Description Version Size
AN4538 AN4538: Power consumption optimization with STM32F3xx microcontrollers 1.0 807 KB

Presentations & Training Material

Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB


License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.1 92 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32036 1.0.0 Active ST


Support & Community