STM32F37x/38x DSP and standard peripherals library, including 73 examples for 26 different peripherals and template project for 5 different IDEs (UM1565)

Image

×

Resources

Technical Documentation

User Manuals
Description Version Size
UM1565 UM1565: Description of STM32F37xx/38xx Standard Peripheral Library 1.2 7 MB
UM1566 UM1566: STM32F0xx and STM32F3xx I2C Communication peripheral application library (CPAL v2) 1.2 516 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.6 104 KB

Tools and Software

Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32115 1.0.0 Active ST

 

Support & Community


×