STM32072B-EVAL demonstration firmware

The STM32072B-EVAL demonstration firmware is running on the STM32072B-EVAL evaluation board, which can be used to evaluate the capabilities of the STM32F072VBT6 microcontroller and on-board peripherals.

It contains many applications that can easily be reused. Refer to user manual UM1687 for full description of the STM32072B-EVAL demonstration firmware.

Key Features

  • Dual interface (I2C and RF) EEPROM application (ESL and DataLogger)
  • HDMI-CEC
  • Infrared RC5 and SIRC receiver and transmitter
  • RTC calendar
  • File system FAT implementation on SDCard
  • Wave player using STM32 DAC peripheral
  • Voice recording
  • Touch sense controller (TSC)
  • Low power modes
  • Temperature sensor interfacing
  • TFT LCD

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2252 DB2252: STM32072B-EVAL demonstration firmware 1.0 120 KB
User Manuals
Description Version Size
UM1687 UM1687: STM32072B-EVAL demonstration firmware 1.1 4 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.5 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32137 1.0.0 Active ST

 

Support & Community


×