Maximizing power efficiency using STM32F411 Batch Acquisition Mode (AN4515)

By making efficient choices we can save power consumption in embedded applications. The STM32F411 brings the advantages of Batch Acquisition Mode (BAM) and its new Flash-STOP mode to applications like sensor hubs, industrial controls and wearable technology.

The STSW-STM32154 describes how to build a low power application based on STM32F411xx microcontrollers, STM32 Nucleo hardware platform and STM32Cube embedded software.

Key Features

  • Batch Acquisition Mode (BAM).
  • Sleep, Stop, Stand-By.
  • Executing code from RAM.
  • Low power application case.
  • Current consumption measurement.

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2487 DB2487: Maximizing power efficiency using STM32F411 Batch Acquisition Mode 1.0 102 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.6 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-STM32154 1.1.0 Active ST

 

Support & Community


×