KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Embedded system designs that employ KAIStack and the ultra-low-power platform for 8-bit (STM8L) and 32-bit (STM32) MCUs from STMicroelectronics gain access to the powerful, yet easy-to-use technology platform KAI (KNX Advanced Interface) for KNX enabled bus devices.

\n

STM32L and STM8L ultra-low-power devices combine high computing performance with energy saving. This architecture provides functions like POR, BOE+PDV, IWDG, RTC, LSE with automatic clock gating, Flash memory power off with fast resume to decrease power consumption. It supports operating voltages as low as 1,8V. Additional security and safety functions complement the application scope including on-chip memory protection, CRC32, dual watchdog and anti-tamper.

\n

KAIStack is the main software component of KAI and provides the complete functionality needed for KNX devices.

\n

\n

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • KAIStack KNX protocol stack with all elements required by the KNX standard. Certified in several configurations
  • Rapid product prototyping with support for different media
  • STM8L and STM32 supported

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
TAP-KNX-KAIStack Active Tapko GO TO SITE

 

Support & Community


×