Intelligent Power Switch software for STM32, expansion for STM32Cube

This software is to manage Intelligent Power Switch based on VPS2535H allowing to control the 2 channels output and measure currents on connected load. It is built on top of STM32Cube software technology, to ease portable across different STM32 microcontrollers.

The software comes with examples of implementation of such drivers, running on X-NUCLEO-IPS02A1 plugged on top of NUCLEO-F401RE or NUCLEO-L053R8.

Key Features

  • Complete middleware to build applications using Intelligent Power Switch (VPS2535H)
  • Easy portability across different MCU families thanks to STM32Cube
  • Sample application to transmit real time current data measurement to a PC
  • PC-based application (Microsoft Windows) to print on terminal current in several conditions
  • Free user-friendly license terms
  • Examples implementation available on board X-NUCLEO-IPS02A1 plugged on top of one NUCLEO-F401RE or NUCLEO-L053R8.




Technical Documentation

Product Specifications
Description Version Size
DB2986 DB2986: Intelligent Power Switch software for STM32, expansion for STM32Cube 1.0 103 KB
User Manuals
Description Version Size
UM2105 UM2105: Getting started with X-CUBE-IPS02 24 V Intelligent Power Switch software expansion for STM32Cube 1.0 456 KB


License Agreement
Description Version Size
SLA0076 SLA0076: Software license agreement 1.0 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-IPS02A1 1.0 Active ST


Support & Community