DC-DC LED driver software expansion for STM32Cube

X-CUBE-LED1 is an expansion software package for STM32Cube. The software runs on the STM32 microcontroller and includes drivers for controlling a string of high-brightness LEDs. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of drivers running on the X-NUCLEO-LED61A1 plugged on a NUCLEO-F401RE or NUCLEO-L053R8.

Key Features

  • Complete middleware package to build applications using LED driver (LED6001) and hardware expansion board (X-NUCLEO-LED61A1) for STM32 Nucleo.
  • Example demo status information on PC serial utilities like HyperTerminal.
  • Sample implementation available on X-NUCLEO-LED61A1 board plugged to a NUCLEO-F401RE or NUCLEO-L053R8 board.
  • Easy portability across different MCU families thanks to STM32Cube.
  • Free, user-friendly license terms.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2779 DB2779: DC-DC LED driver software expansion for STM32Cube 1.0 212 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM1998 UM1998: Getting started with X-CUBE-LED1 DC-DC LED driver software expansion for STM32Cube 1.0 748 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.11 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-LED1 1.2.0 Active ST

 

Support & Community


×