STM32Cube embedded software demo of power consumption using LPUART (AN4635)

The microcontrollers of the STM32L0 and STM32L4 series feature an alternative UART interface, designed to allow the STM32 to operate with minimum power requirements.

The X-CUBE-LPUART application aims to demonstrate how to fully exploit the LPUART advantages, thus extending product battery life.

For more details refer to Minimization of power consumption using LPUART in microcontrollers of the STM32L0 and STM32L4 series application note (AN4635).

Key Features

  • Communication speeds of 9600 and 57600 baud; communication using DMA, interrupt or polling method
  • Showcase of Stop and Sleep modes in communication
  • Power regulator settings influence explained

Design

Technical Documentation

Product Specifications
Description Version Size
DB2588 DB2588: STM32Cube embedded software demo of power consumption using LPUART 2.0 119 KB
Application Notes
Description Version Size
AN4635 AN4635: Minimization of power consumption using LPUART in microcontrollers of the STM32L0 and STM32L4 series 3.2 1 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Liberty + OSS + 3rd- party V1 - SOFTWARE LICENSE AGREEMENT 2.18 112 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-LPUART 1.1.0 Active ST

 

Support & Community



×