STM32Cube expansion software for X-NUCLEO-NFC02A1

The X-CUBE-NFC2 software includes all the dynamic NFC/RFID tag IC drivers, running on STM32, for the device M24LR04E-R. It is built on top of STM32Cube software technology, easing portability across different STM32 microcontrollers.

The software comes with examples of implementation of such drivers, running on theX-NUCLEO-NFC02A1 board plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8.

Key Features

  • Complete middleware to build applications using the dynamic NFC/RFID tag IC M24LR04E-R
  • Easy portability across different MCU families, thanks to STM32Cube
  • Sample application example to write the NDEF (NFC Data Exchange Format) file with URI (Uniform Resource Identifier) data
  • Free, user-friendly license terms
  • Implementation examples available on board X-NUCLEO-NFC02A1 plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2809 DB2809: Dynamic NFC/RFID tag IC software expansion for STM32Cube 1.0 233 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2008 UM2008: Getting started with the X-CUBE-NFC2 Dynamic NFC/RFID tag IC software expansion for STM32Cube 1.0 715 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.10 1 MB

Legal

License Agreement
Description Version Size
SLA0052 SLA0052: Mix_MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.10 107 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-NFC2 1.3.0 Active ST

 

×