Industrial digital output software expansion for STM32Cube

The X-CUBE-OUT1 expansion software for STM32Cube runs on STM32 with drivers for the ISO8200BQ galvanic isolated octal high-side smart power solid state-relay.

The software comes with sample implementations of the drivers running on the X-NUCLEO-OUT01A1 expansion board connected to a NUCLEO-F103RB, NUCLEO-F302R8 or NUCLEO-F401RE development board to kick-start development.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

Key Features

  • Complete software package to build industrial digital output applications cases based on the ISO8200BQ device
  • Driver layer for easy management of the ISO8200BQ device
  • Easy portability across different MCU families thanks to STM32Cube
  • Free user-friendly license terms
  • Sample implementation available on the X-NUCLEO-OUT01A1 expansion board when connected on NUCLEO-F103RB or NUCLEO-F302R8 or NUCLEO-F401RE

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3268 DB3268: Industrial digital output software expansion for STM32Cube 1.0 215 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2210 UM2210: Getting started with the X-CUBE-OUT1 firmware package on X-NUCLEO-OUT01A1 for STM32Cube 1.0 834 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.11 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-OUT1 1.0.0 Active ST

 

Support & Community


×