Migration guidelines from PIC18 to STM32F0 Series with Software expansion for STM32Cube (AN4705)

The migration guidelines describe the differences between the microcontrollers of the PIC18 family and those of the STM32F0 Series, indicating a methodology to migrate easily an application based on PIC18 to the STM32F0 platform.

The application note AN4705 contains a short description of those architectures and their development environment.

Key Features

  • Device selector to find out the appropriate sales type for the user application.
  • Dedicated application note (AN4705) available on www.st.com with an example showing how easy the migration can be.

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3006 DB3006: Migration guidelines from PIC18 to STM32F0 Series with software expansion for STM32Cube 1.0 108 KB
Application Notes
Description Version Size
AN4705 AN4705: Migration guidelines from PIC18 to STM32F0 Series with software expansion for STM32Cube 2.0 1 MB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.4 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-PICTOF0 1.0 Active ST

 

Support & Community


×