Power line communication expansion software based on ST7580 for STM32Cube

The X-CUBE-PLM1 expansion software package for STM32Cube runs on STM32 and includes drivers that allow interfacing a ST7580 power line networking system-on-chip.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with all the drivers needed to communicate with the ST7580 power line device on the X-NUCLEO-PLM01A1 expansion board. After downloading the drivers to a NUCLEO-F401RE or NUCLEO-L053R8 development board, you can start evaluating the communication features of the ST7580 using a DC two-wire link between two boards.

Key Features

  • Complete software to drive the ST7580 power line device hosted by X-NUCLEO-PLM01A1 expansion board
  • Example firmware available for point-to-point communication, compatible with STM32Cube firmware
  • Easy portability across different MCU families, thanks to STM32Cube
  • Sample application to transmit real-time communication data to a PC
  • Free, user-friendly license terms
  • Sample implementation available on XNUCLEO- PLM01A1 board connected to a NUCLEO-F401RE or NUCLEO-L053R8 development board

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3242 DB3242: Power line communication expansion software based on ST7580 for STM32Cube 1.0 192 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2189 UM2189: Getting started with the X-CUBE-PLM1 power line communication software expansion for STM32Cube 1.0 881 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.9 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-PLM1 1.1.0 Active ST

 

Support & Community


×