Low voltage dual brush DC motor driver software expansion for STM32Cube

The X-CUBE-SPN12 is an expansion software package for STM32Cube. The software runs on the STM32 Nucleo providing management of STSPIN240 to control low voltage dual brush DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

It is compatible with the NUCLEO-F401RE, NUCLEO-F334R8, NUCLEO-F030R8 or NUCLEO-L053R8 boards connected to an X-NUCLEO-IHM12A1 expansion board.

The software comes with a sample implementation driving two bidirectional low voltage dual brush DC motors.

Key Features

  • Driver layer for the full management of the STSPIN240 low voltage dual brush DC motor driver
  • Sample implementation to control up to two bidirectional brush DC motors, available on NUCLEO-F401RE, NUCLEO-F334R8, NUCLEO-F030R8 or NUCLEO-L053R8 when connected to an X-NUCLEO-IHM12A1 expansion board
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3036 DB3036: Low voltage dual brush DC motor driver software expansion for STM32Cube 1.0 212 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2110 UM2110: Getting started with the X-CUBE-SPN12, low voltage dual brush DC motor driver software expansion for STM32Cube 1.0 691 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.10 1 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.13 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-SPN12 1.3.0 Active ST

 

×