Low voltage brush DC motor driver software expansion for STM32Cube

The X-CUBE-SPN13 software expansion for STM32Cube allows complete management of the STSPIN250 for control of brush DC motors. It is built on STM32Cube software technology for easy portability across different STM32 microcontrollers.

The software comes with a sample implementation to drive a bidirectional brush DC motor with a NUCLEO-F401RE, NUCLEO-F334R8, NUCLEO-F030R8 or NUCLEO-L053R8 development board connected to a NUCLEO-IHM13A1 expansion board.

Key Features

  • Driver layer for complete management of the STSPIN250 low voltage brush DC motor driver
  • Example for controlling one bidirectional brush DC motor
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3141 DB3141: STSPIN250 low voltage brush DC motor driver software expansion for STM32Cube 1.0 210 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2161 UM2161: Getting started with the X-CUBE-SPN13, low voltage brush DC motor driver software expansion for STM32Cube 1.0 13 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.10 1 MB

Legal

License Agreement
Description Version Size
SLA0055 SLA0055: SOFTWARE LICENSE AGREEMENT ("Agreement") 4.13 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-SPN13 1.3.0 Active ST

 

×